Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU86154004 Image

    Range: Stago Cable Trays

    Accessories

    CSU86154004

    Schneider Electric CSU86154004 Image
    Range: Stago Cable Trays

    Accessories

    CSU86154004

    Stago - T-piece - 60x400 mm - sheet steel - zinc+ - T=1 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      T-piece
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      adjustment
      Fixed
      product destination
      Cable tray KB184 Zinc+ height 60 mm width 400 mm
      fixing mode
      By screw
      material
      Sheet steel with zinc+
      thickness
      1 mm
      height
      60 mm
      width
      576 mm
      depth
      750 mm
    • Documents and Downloads

      Language
      • English
      • French
      Certificate
      Date
      Size
      Add to My Documents
      Date 1/22/18
      Size 9.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 9/18/17
      Size 600.5 KB
      Date 6/21/17
      Size 835.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.