Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU86072006 Image

    Range: Stago Cable Trays

    Accessories

    CSU86072006

    Schneider Electric CSU86072006 Image
    Range: Stago Cable Trays

    Accessories

    CSU86072006

    Stago - branching piece fixed - 60x200 mm - sheet steel - zinc+ - T=1.5 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Branching piece
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      adjustment
      Fixed
      product destination
      Cable tray KB184 Zinc+ height 60 mm width 200 mm
      fixing mode
      By screw
      material
      Sheet steel with zinc+
      thickness
      1.5 mm
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.