Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU86071004 Image

Range: Stago Cable Trays

Accessories

CSU86071004

Schneider Electric CSU86071004 Image
Range: Stago Cable Trays

Accessories

CSU86071004

Stago - branching piece fixed - 60x100 mm - sheet steel - zinc+ - T=1 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Branching piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    Cable tray KB184 Zinc+ height 60 mm width 100 mm
    fixing mode
    By screw
    material
    Sheet steel with zinc+
    thickness
    1 mm
    height
    38 mm
    width
    100 mm
    depth
    68 mm
    Environment
    product weight
    8 kg 100 m
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 1/22/18
    Size 9.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 600.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.