Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU86065004 Image

    Range: Stago Cable Trays

    Accessories

    CSU86065004

    Schneider Electric CSU86065004 Image
    Range: Stago Cable Trays

    Accessories

    CSU86065004

    Stago - 90° bend - 60x500 - sheet steel - zinc+ - T=1 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      range
      Stago
      product or component type
      Bend
      device application
      Cable management
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      adjustment
      Fixed
      product destination
      KB184 Zinc+ cable tray 60 mm height and 500 mm width
      mounting mode
      Push-in
      fixing mode
      By screw
      shape
      Bended
      material
      Stainless steel, zinc+
      thickness
      1 mm
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1642  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Certificate
      Date
      Size
      Add to My Documents
      Date 1/22/18
      Size 9.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 9/18/17
      Size 600.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.