Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU86042000 Image

    Range: Stago Cable Trays

    Covers

    CSU86042000

    Schneider Electric CSU86042000 Image
    Range: Stago Cable Trays

    Covers

    CSU86042000

    Stago - endplate - 60x200 mm - sheet steel - zinc+ - T=1

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Stop end/reducer
      Complementary
      adjustment
      Fixed
      product destination
      Cable tray KB184 Zinc+ height 60 mm width 200 mm
      fixing mode
      By screw
      material
      Sheet steel with zinc+
      thickness
      1 mm
    • Documents and Downloads

      Language
      • English
      • French
      Certificate
      Date
      Size
      Add to My Documents
      Date 1/22/18
      Size 9.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 9/18/17
      Size 600.5 KB
      Date 6/21/17
      Size 835.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.