Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU86041500 Image

    Range: Stago Cable Trays

    Covers

    CSU86041500

    Schneider Electric CSU86041500 Image
    Range: Stago Cable Trays

    Covers

    CSU86041500

    Stago - endplate - 60x150 mm - sheet steel - zinc+ - T=1

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Stop end/reducer
      Complementary
      adjustment
      Fixed
      product destination
      Cable tray KB184 Zinc+ height 60 mm width 150 mm
      fixing mode
      By screw
      material
      Sheet steel with zinc+
      thickness
      1 mm
    • Documents and Downloads

      Language
      • English
      • French
      Certificate
      Date
      Size
      Add to My Documents
      Date 1/22/18
      Size 9.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 9/18/17
      Size 600.5 KB
      Date 6/21/17
      Size 835.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.