Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU86030100 Image

    Range: Stago Cable Trays

    Accessories

    CSU86030100

    Schneider Electric CSU86030100 Image
    Range: Stago Cable Trays

    Accessories

    CSU86030100

    Stago - side coupler - 60x300 mm - sheet steel - zinc+ - T=1.5

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Coupler/reducer
      location
      Side
      Complementary
      product destination
      Cable tray KB184 Zinc+ 60 mm height and 300 mm width
      fixing mode
      By screws
      material
      Sheet steel, zinc+
      thickness
      1.5 mm
      depth
      200 mm
    • Documents and Downloads

      Language
      • English
      • French
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 6/21/17
      Size 835.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.