Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU86011004 Image

Range: Stago Cable Trays

Cable trays

CSU86011004

Schneider Electric CSU86011004 Image
Range: Stago Cable Trays

Cable trays

CSU86011004

Stago - KB184ZM tray perforated - 60x100mm - L=3m - 1mm - zinc+

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cable tray
    device short name
    KB184 Zinc+
    cable support type
    Perforated
    Complementary
    product destination
    KB184 Zinc+ cable tray
    fixing mode
    By screw
    material with surface treatment
    Sheet steel, zinc+
    thickness
    1 mm
    perforation location
    Side perforation
    Bottom perforation
    height
    60 mm
    width
    100 mm
    length
    3000 mm
    Environment
    standards
    EN 61537
    IEC 61537
    directives
    2006/95/EC - low voltage directive
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.