Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU81521004 Image

Range: Stago Cable Trays

Accessories

CSU81521004

Schneider Electric CSU81521004 Image
Range: Stago Cable Trays

Accessories

CSU81521004

Stago - ajustable corner piece - 110x100 - sheet steel - zinc+ - T=1 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Corner piece
    device application
    Cable management
    Complementary
    direction change type
    Horizontal
    adjustment
    Adjustable
    product destination
    KB184 Zinc+ cable tray 110 mm height and 100 mm width
    mounting mode
    Push-in
    fixing mode
    By screw
    shape
    Bended
    material with surface treatment
    Stainless steel, zinc+
    thickness
    1 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.