Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU81224006 Image

Range: Stago Cable Trays

Accessories

CSU81224006

Schneider Electric CSU81224006 Image
Range: Stago Cable Trays

Accessories

CSU81224006

Stago - external riser fixed - 110x400 mm - sheet steel - zinc+ - T=1.5 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Riser
    device application
    Cable management
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    adjustment
    Fixed
    product destination
    KB184 Zinc+ cable tray 110 mm height and 400 mm width
    shape
    Bended
    fixing mode
    By screw
    thickness
    1.5 mm
    height
    110 mm
    width
    400 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.