Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Stago - hinge coupler - H=110 mm - sheet steel - zinc+ - T=1.5

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Coupler/reducer
    location
    Hinge
    Complementary
    product destination
    Cable tray KB184 Zinc+ 110 mm height and 300 mm width
    Cable tray KB184 Zinc+ 110 mm height and 100 mm width
    Cable tray KB184 Zinc+ 110 mm height and 150 mm width
    Cable tray KB184 Zinc+ 110 mm height and 200 mm width
    Cable tray KB184 Zinc+ 110 mm height and 400 mm width
    Cable tray KB184 Zinc+ 110 mm height and 500 mm width
    Cable tray KB184 Zinc+ 110 mm height and 600 mm width
    fixing mode
    By screws
    material with surface treatment
    Sheet steel, zinc+
    thickness
    1.5 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.