Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU81044000 Image

Range: Stago Cable Trays

Covers

CSU81044000

Schneider Electric CSU81044000 Image
Range: Stago Cable Trays

Covers

CSU81044000

Stago - endplate - 110x400 mm - sheet steel - zinc+ - T=1

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Stop end/reducer
    Complementary
    adjustment
    Fixed
    product destination
    Cable tray KB184 Zinc+ height 110 mm width 400 mm
    fixing mode
    By screw
    material
    Sheet steel with zinc+
    thickness
    1 mm
    height
    110 mm
    width
    400 mm
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/21/17
    Size 835.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.