Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Stago - bottom coupler - W=500 mm - sheet steel - zinc+ - T=1

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Coupler/reducer
    location
    Bottom
    Complementary
    product destination
    Cable tray KB184 Zinc+ 60 mm height and 500 mm width
    fixing mode
    By screws
    material with surface treatment
    Sheet steel, zinc+
    thickness
    1 mm
    depth
    500 mm
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Cable Management - Cable Tray Systems (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.