Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU80221004 Image

Range: Stago Cable Trays

Covers

CSU80221004

Schneider Electric CSU80221004 Image
Range: Stago Cable Trays

Covers

CSU80221004

Stago - cover for external riser - 100 mm - sheet steel - zinc+ - T=1 - RAL 9010

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range
    Stago
    product or component type
    Cover
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    product destination
    Rising piece for KB184 Zinc+ cable tray 100 mm width
    fixing mode
    By clips
    Material with surface treatment
    Sheet steel, zinc+
    colour tint
    Pure white (RAL 9010)
    thickness
    1 mm
    width
    100 mm
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 1/22/18
    Size 9.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 600.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.