Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU80075006 Image

Range: Stago Cable Trays

Covers

CSU80075006

Schneider Electric CSU80075006 Image
Range: Stago Cable Trays

Covers

CSU80075006

Stago - cover for branching piece - 500 mm - sheet steel - zinc+ - T=1.5

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Cover
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product compatibility
    KB184 Zinc+ cable tray 500 mm width
    fixing mode
    By clips
    Material with surface treatment
    Sheet steel, zinc+
    thickness
    1.5 mm
    width
    500 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.