Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795574 Image

    Range: Defem Mesh Trays

    Supports

    CSU795574

    Schneider Electric CSU795574 Image
    Range: Defem Mesh Trays

    Supports

    CSU795574

    Defem - Vertical Piece 2-1000 EZ

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Defem
      product or component type
      Vertical piece
      accessory / separate part category
      Support accessory
      Complementary
      material
      Steel, electro-zinc
      height
      135 mm
      width
      80 mm
      depth
      1022 mm
      product weight
      1.2 kg
      Environment
      ambient air temperature for operation
      -20...90 °C
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.