Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Vertical piece
    accessory / separate part category
    Support accessory
    Complementary
    material with surface treatment
    Steel, electro-zinc
    height
    135 mm
    width
    80 mm
    depth
    504 mm
    product weight
    0.7 kg
    Environment
    ambient air temperature for operation
    -20...90 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays (Version 3.1)
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.