Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795569 Image

    Range: Wibe Cable ladders

    Mountings

    CSU795569

    Schneider Electric CSU795569 Image
    Range: Wibe Cable ladders

    Mountings

    CSU795569

    Wibe - Locking nut M8 Dacromet

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      product or component type
      Nut
      type of nut
      Thread lock
      quantity per set
      Set of 10
      Complementary
      material
      Steel, Dacromet
      atmospheric-corrosivity category
      C4
      thread type
      M8
      height
      8 mm
      width
      20 mm
      depth
      20 mm
      product weight
      5 kg
      Environment
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.