Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795568 Image

    Range: Wibe Cable ladders

    Supports

    CSU795568

    Schneider Electric CSU795568 Image
    Range: Wibe Cable ladders

    Supports

    CSU795568

    Wibe - pendant/fixing rail 24/48 - steel hot-dip galvanized - white - 1m

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      product or component type
      Pendant/fixing rail
      accessory / separate part category
      Mounting accessory
      environmental characteristic
      For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
      Complementary
      shape
      C-shape
      mounting support
      Floor 24/48
      Ceiling 24/48
      range compatibility
      Wibe
      material
      Steel, hot-dip galvanized white
      atmospheric-corrosivity category
      C5-I
      height
      990 mm
      width
      26 mm
      depth
      48 mm
      product weight
      1.8 kg / set of 1
      market segment
      Small commercial
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/9/18
      Size 18.9 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.