Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU795541 Image

Range: Wibe Cable Ladders

Supports

CSU795541

Schneider Electric CSU795541 Image
Range: Wibe Cable Ladders

Supports

CSU795541

Wibe - Security Rock bolt attachment - dia 32mm - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Rock bolt attachment
    range compatibility
    Wibe Wibe Cable Ladders KHZSP85 cable ladder
    provided equipment
    1 U-bolt set
    2 nylon M8 nut
    Complementary
    accessory / separate part category
    Mounting and fixing accessory
    mounting support
    Bracket
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    12 mm
    width
    70 mm
    depth
    175 mm
    product weight
    15 kg / set of 100
    Environment
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Cable support tunnel solution
    Date 6/19/18
    Size 51.5 MB
    Date 6/19/18
    Size 29.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.