Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU795532 Image

Range: Wibe Cable Ladders

Supports

CSU795532

Schneider Electric CSU795532 Image
Range: Wibe Cable Ladders

Supports

CSU795532

Wibe - Adjustable Rock bolt attachment - dia 32mm - stainless steel AISI316 PC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Adjustable supporter
    range compatibility
    Wibe Wibe Cable Ladders KHZSP85 cable ladder
    Complementary
    accessory / separate part category
    Mounting and fixing accessory
    mounting support
    Bracket
    material with surface treatment
    Stainless steel AISI 316
    corrosion class
    C5-M
    height
    35 mm
    width
    131 mm
    depth
    185 mm
    product weight
    0.37 kg / 1
    Environment
    mounting location
    For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.