Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU795522 Image

Range: Wibe Cable Ladders

Complementary offer

CSU795522

Schneider Electric CSU795522 Image
Range: Wibe Cable Ladders

Complementary offer

CSU795522

Wibe - Rock bolt connector - dia 20-25mm - stainless steel AISI316

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Connector
    range compatibility
    Wibe Wibe Cable Ladders KHZSP85 cable ladder
    mounting location
    For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
    Complementary
    accessory / separate part category
    Connection accessory
    shape
    Flat
    device mounting
    Flush
    mounting support
    Direct fixing
    product destination
    KHZSP85 cable ladder 85 mm height and
    fixing mode
    U-bolt set
    material with surface treatment
    Stainless steel AISI 316
    corrosion class
    C5-M
    height
    20 mm
    width
    65 mm
    length
    325 mm
    product weight
    61 kg / set of 100
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Cable support tunnel solution
    Date 6/19/18
    Size 51.5 MB
    Date 6/19/18
    Size 29.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.