Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795476 Image

    Range: Wibe Cable ladders

    Supports

    CSU795476

    Schneider Electric CSU795476 Image
    Range: Wibe Cable ladders

    Supports

    CSU795476

    Wibe - Vertical piece screw set M8X16 - stainless steel AISI 316

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      product or component type
      Screw
      environmental characteristic
      For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
      screw type
      M8 x 16 mm
      Complementary
      accessory / separate part category
      Mounting accessory
      material
      Stainless steel AISI 316L
      atmospheric-corrosivity category
      C5-M
      thread type
      M8
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.