Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795473 Image

    Range: Wibe Cable ladders

    Supports

    CSU795473

    Schneider Electric CSU795473 Image
    Range: Wibe Cable ladders

    Supports

    CSU795473

    Wibe - support bracket 3H85 - 500mm - stainless steel AISI316

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      product or component type
      Support bracket
      range compatibility
      Wibe Wibe Cable Ladders 3H85 support bracket
      environmental characteristic
      For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
      Complementary
      accessory / separate part category
      Support accessory
      mounting support
      2 profile clamps 42
      product destination
      500 mm width cable ladder KHZSP85
      material
      Stainless steel 316
      atmospheric-corrosivity category
      C5-M
      height
      55 mm
      width
      530 mm
      depth
      38 mm
      product weight
      128 kg / set of 100
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Cable support tunnel solution
      Date 12/14/17
      Size 81.6 MB
      Date 12/14/17
      Size 51.1 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.