Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795467 Image

    Range: Wibe Cable ladders

    Supports

    CSU795467

    Schneider Electric CSU795467 Image
    Range: Wibe Cable ladders

    Supports

    CSU795467

    Wibe - wall bracket H85 - stainless steel AISI316

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      product or component type
      Wall bracket
      range compatibility
      Wibe Wibe Cable Ladders KHZSP85 cable ladder
      Complementary
      accessory / separate part category
      Mounting and fixing accessory
      mounting support
      Wall 20
      material
      Stainless steel AISI 316
      atmospheric-corrosivity category
      C5-M
      height
      40 mm
      width
      72 mm
      depth
      115 mm
      product weight
      0.025 kg / set of 100
      Environment
      environmental characteristic
      For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Cable support tunnel solution
      Date 12/14/17
      Size 51.1 MB
      Date 12/14/17
      Size 81.6 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.