Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795454 Image

    Range: Wibe Cable ladders

    Covers

    CSU795454

    Schneider Electric CSU795454 Image
    Range: Wibe Cable ladders

    Covers

    CSU795454

    Wibe - cover clamp H85 - steel hot-dip galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      product or component type
      Cover clamp
      range compatibility
      Wibe Wibe Cable Ladders KHZSP85
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      Complementary
      accessory / separate part category
      Protection accessory
      material
      Steel, hot-dip galvanized
      atmospheric-corrosivity category
      C3/C4
      height
      15 mm
      width
      25 mm
      depth
      86 mm
      product weight
      3 kg / set of 100
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Cable support tunnel solution
      Date 12/14/17
      Size 51.1 MB
      Date 12/14/17
      Size 81.6 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.