You can choose another country to view available products or go to our Global website for company information.
range |
Wibe
| |
---|---|---|
product or component type |
Lighting bracket
| |
device short name |
3-400
| |
range compatibility |
Wibe Wibe Cable Ladders KHZSP85 cable ladder
| |
environmental characteristic |
For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
|
accessory / separate part category |
Mounting and fixing accessory
| |
---|---|---|
product destination |
400 mm width cable ladder
| |
material |
Stainless steel AISI 316
| |
atmospheric-corrosivity category |
C5-M
| |
height |
38 mm
| |
width |
133 mm
| |
depth |
205 mm
| |
product weight |
41 kg / set of 100
|