Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795444 Image

    Range: Wibe Cable ladders

    Supports

    CSU795444

    Schneider Electric CSU795444 Image
    Range: Wibe Cable ladders

    Supports

    CSU795444

    Wibe - lighting bracket H85 - 200mm - steel hot-dip galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      product or component type
      Lighting bracket
      device short name
      3-200
      range compatibility
      Wibe Wibe Cable Ladders KHZSP85 cable ladder
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      Complementary
      accessory / separate part category
      Mounting and fixing accessory
      product destination
      200 mm width cable ladder
      material
      Steel, hot-dip galvanized
      atmospheric-corrosivity category
      C3/C4
      height
      38 mm
      width
      133 mm
      depth
      205 mm
      product weight
      27 kg / set of 100
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Cable support tunnel solution
      Date 12/14/17
      Size 51.1 MB
      Date 12/14/17
      Size 81.6 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.