Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - support bracket 3H85 - 300mm - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Support bracket
    range compatibility
    Wibe Wibe Cable Ladders 3H85 support bracket
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Complementary
    accessory / separate part category
    Support accessory
    mounting support
    2 profile clamps 42
    product destination
    300 mm width cable ladder KHZSP85
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    55 mm
    width
    330 mm
    depth
    38 mm
    product weight
    57 kg / set of 100
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Cable support tunnel solution (Version 1.3)
    Date 6/19/18
    Size 51.5 MB
    Date 6/19/18
    Size 29.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.