You can choose another country to view available products or go to our Global website for company information.
range |
Wibe
| |
---|---|---|
product or component type |
Junction box plate
| |
device short name |
35S H85
| |
environmental characteristic |
For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
|
mounting support |
Cable ladder profile
| |
---|---|---|
material |
Stainless steel AISI 316L
| |
atmospheric-corrosivity category |
C5-M
| |
height |
2 mm
| |
width |
200 mm
| |
depth |
210 mm
| |
product weight |
44 kg / set of 100
|