Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795427 Image

    Range: Wibe Cable ladders

    Complementary offer

    CSU795427

    Schneider Electric CSU795427 Image
    Range: Wibe Cable ladders

    Complementary offer

    CSU795427

    Wibe - junction box plate 35S H85 - steel hot-dip galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      product or component type
      Junction box plate
      device short name
      35S H85
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      Complementary
      mounting support
      Cable ladder profile
      material
      Steel, hot-dip galvanized
      atmospheric-corrosivity category
      C3/C4
      height
      2 mm
      width
      200 mm
      depth
      210 mm
      product weight
      44 kg / set of 100
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Cable support tunnel solution
      Date 12/14/17
      Size 51.1 MB
      Date 12/14/17
      Size 81.6 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.