Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795398 Image

    Range: Wibe Cable ladders

    Cable ladders

    CSU795398

    Schneider Electric CSU795398 Image
    Range: Wibe Cable ladders

    Cable ladders

    CSU795398

    Wibe - cable ladder - KHZSP85 - 400mm - stainless steel AISI316 - 3 m

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      product name
      Wibe Cable Ladders
      product or component type
      Cable ladder
      device short name
      KHZSP85
      device application
      Heavy duty
      Complementary
      type of side profile
      Open profile
      type of rung
      Perforated profile
      mounting location
      Indoor
      Outdoor
      rung dual spacing
      250 mm
      material
      Stainless steel AISI 316
      atmospheric-corrosivity category
      C5-M
      height
      85 mm
      width
      399 mm
      length
      3000 mm
      product weight
      354 kg / 100 mm
      Environment
      environmental characteristic
      For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Cable support tunnel solution
      Date 12/14/17
      Size 51.1 MB
      Date 12/14/17
      Size 81.6 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.