Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU795389 Image

    Range: Wibe Cable Trays

    Accessories

    CSU795389

    Schneider Electric CSU795389 Image
    Range: Wibe Cable Trays

    Accessories

    CSU795389

    Wibe - X-junction W13/40-50 - steel hot-dip galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      range of product
      Wibe Cable Trays
      product or component type
      X-junction
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      product destination
      Cable tray
      material
      Steel, hot-dip galvanized
      height
      40 mm
      width
      50 mm
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 3/23/18
      Size 7.9 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.