Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU795388 Image

Range: Wibe Cable Trays

Accessories

CSU795388

Schneider Electric CSU795388 Image
Range: Wibe Cable Trays

Accessories

CSU795388

Wibe - X-junction W13/40-50 - steel pre-galvanized - white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    X-junction
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product destination
    Cable tray
    material with surface treatment
    Steel, pre-galvanized white
    height
    40 mm
    width
    50 mm
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.