Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795366 Image

    Range: Wibe Cable ladders

    Supports

    CSU795366

    Schneider Electric CSU795366 Image
    Range: Wibe Cable ladders

    Supports

    CSU795366

    Wibe - wall support 550 mm - Hot dip galvanized - white

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      range of product
      Wibe Cable Ladders
      product or component type
      Wall support
      Complementary
      mounting support
      Wall
      material
      Steel, hot-dip galvanized white
      height
      550 mm
      width
      100 mm
      depth
      14 mm
      product weight
      1.198 kg / set of 10
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.