Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - Profile Clamp 42mm - pre-galvanized - White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Profile clamp
    range compatibility
    Wibe Wibe Cable Ladders KHZSP cable ladder
    Wibe Wibe Cable Trays W cable tray
    provided equipment
    M8 screw and nut
    Complementary
    mounting support
    Support bracket 3
    Cantilever arm 50
    Support bracket 6
    Cantilever arm 30
    accessory / separate part category
    Mounting and fixing accessory
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    55 mm
    width
    30 mm
    depth
    55 mm
    product weight
    0.064 kg / 1
    Environment
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    ambient air temperature for operation
    -40...120 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.