Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Defem - extension - B19 - steel, electro-galvanized E90

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Extension
    device short name
    B19
    device application
    Telescopic extension
    Complementary
    Material with surface treatment
    Steel, electro-galvanized
    atmospheric-corrosivity category
    C1
    product destination
    Pendant
    Ceiling fitting
    height
    1000 mm
    width
    61 mm
    depth
    25 mm
    product weight
    170 kg / set of 100
    Environment
    environmental characteristic
    For heated facility with low exposure to corrosion, such as hotels and offices
    standards
    DIN 4102-12 : E90
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays (Version 3.1)
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.