Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU795354 Image

    Range: Defem Mesh Trays

    Supports

    CSU795354

    Schneider Electric CSU795354 Image
    Range: Defem Mesh Trays

    Supports

    CSU795354

    Defem - pendant - B12 - steel, electro-galvanized E90 - heavy installation

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Defem
      product or component type
      Pendant
      device short name
      B12
      device application
      Heavy installation
      Complementary
      material
      Steel, electro-galvanized
      atmospheric-corrosivity category
      C1
      fixing mode
      By bolt M8/M10
      product compatibility
      Extension B19
      height
      500 mm
      width
      142 mm
      depth
      142 mm
      product weight
      188 kg
      Environment
      environmental characteristic
      For heated facility with low exposure to corrosion, such as hotels and offices
      standards
      DIN 4102-12 : E90
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 7/14/18
      Size 57.1 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.