Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795353 Image

    Range: Wibe Cable ladders

    Complementary offer

    CSU795353

    Schneider Electric CSU795353 Image
    Range: Wibe Cable ladders

    Complementary offer

    CSU795353

    Wibe - junction box plate 12xRJ45 - steel pre-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      range of product
      Wibe Cable Ladders
      product or component type
      Junction box plate
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      material
      Steel, pre-galvanized
      atmospheric-corrosivity category
      C2
      height
      168 mm
      width
      300 mm
      product weight
      29.5 kg / set of 100
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/9/18
      Size 18.9 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.