Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU795347 Image

Range: Defem Mesh Trays

Mountings/Threaded Rod

CSU795347

Schneider Electric CSU795347 Image
Range: Defem Mesh Trays

Mountings/Threaded Rod

CSU795347

Wibe - Support hook D35/120-220 - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Support hook
    device short name
    D35
    Complementary
    product destination
    Mesh tray
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    161 mm
    width
    95 mm
    depth
    50 mm
    Environment
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    ambient air temperature for operation
    -20...90 °C
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.