Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU795331 Image

Range: Defem Mesh Trays

Supports

CSU795331

Schneider Electric CSU795331 Image
Range: Defem Mesh Trays

Supports

CSU795331

Wibe - Vertical piece 2F-1000 - steel electro-zinc

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Vertical piece
    Complementary
    material with surface treatment
    Steel, electro-zinc
    height
    1000 mm
    width
    135 mm
    depth
    80 mm
    Environment
    ambient air temperature for operation
    -20...90 °C
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.