Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - Pendant bar 1-500 - stainless steel AISI 316L

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Pendant bar
    device short name
    1
    product specific application
    Reduce deflection of heavy load
    Complementary
    product destination
    Vertical piece
    material with surface treatment
    Stainless steel AISI 316L
    height
    515 mm
    width
    166 mm
    depth
    40 mm
    Environment
    ambient air temperature for operation
    -20...90 °C
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Wibe Cable Ladders incl Nema 20C (Version 2.6)
    Wibe cable trays (Version 3.0)
    Date 3/18/19
    Size 10.3 MB
    Defem mesh trays (Version 3.1)
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.