Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU795325 Image

    Range: Defem Mesh Trays

    Fittings

    CSU795325

    Schneider Electric CSU795325 Image
    Range: Defem Mesh Trays

    Fittings

    CSU795325

    Wibe - Pendant joint 2FJ - steel electro-zinc

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      product or component type
      Optic fibre module
      range compatibility
      Wibe
      Complementary
      material
      Steel, pre-galvanized yellow
      height
      54 mm
      width
      15 mm
      depth
      200 mm
      Environment
      ambient air temperature for operation
      -20...90 °C
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Date 3/23/18
      Size 7.9 MB
      Date 3/8/17
      Size 3.3 MB
      Date 7/14/18
      Size 57.1 MB
      Date 9/26/17
      Size 3.3 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 7/14/18
      Size 380.1 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.