Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - Vertical piece - 2Fi - 400mm - pre-galvanized - White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Vertical piece
    accessory / separate part category
    Support accessory
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    shape
    L-shape
    mounting support
    Ceiling
    Floor 2Fi
    range compatibility
    Wibe Wibe Cable Ladders KHZSP cable ladder
    Wibe Wibe Cable Trays W cable tray
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    height
    58 mm
    width
    134 mm
    depth
    400 mm
    product weight
    1.3 kg / 1
    Environment
    ambient air temperature for operation
    -20...90 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.