Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795297 Image

    Range: Wibe Cable ladders

    Supports

    CSU795297

    Schneider Electric CSU795297 Image
    Range: Wibe Cable ladders

    Supports

    CSU795297

    Wibe - Support bracket 3-600mm - pre-galvanized - White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      product or component type
      Support bracket
      range compatibility
      Wibe Wibe Cable Ladders KHZSP cable ladder
      Wibe Wibe Cable Ladders W cable tray
      provided equipment
      Screw set M8 15
      Complementary
      accessory / separate part category
      Support accessory
      mounting mode
      Rail
      mounting location
      Vertical
      material
      Steel, pre-galvanized white
      atmospheric-corrosivity category
      C2
      height
      92 mm
      width
      600 mm
      depth
      57 mm
      product weight
      1.3 kg / 1
      market segment
      Small commercial
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.