Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU795291 Image

Range: Wibe Cable Ladders

Complementary offer

CSU795291

Schneider Electric CSU795291 Image
Range: Wibe Cable Ladders

Complementary offer

CSU795291

Wibe - Junction box IP65UP+Junc. B. plate 35S - pre-galvanized - White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Junction box set
    range compatibility
    Wibe Wibe Cable Ladders KHZSP cable ladder
    Wibe Wibe Cable Trays W cable tray
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    accessory / separate part category
    Electrical accessory
    mounting support
    Lighting trunking
    Cable tray
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    height
    164 mm
    width
    45 mm
    depth
    170 mm
    product weight
    0.32 kg / 1
    Environment
    IP degree of protection
    IP65
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.