Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795290 Image

    Range: Wibe Cable ladders

    Fittings

    CSU795290

    Schneider Electric CSU795290 Image
    Range: Wibe Cable ladders

    Fittings

    CSU795290

    Wibe - Joint plate 21 click ZM - White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      product or component type
      Joint
      range compatibility
      Wibe Wibe Cable Ladders cable ladder
      Wibe bend
      Wibe junction
      Wibe riser
      provided equipment
      Without screw
      Complementary
      accessory / separate part category
      Mounting and fixing accessory
      material
      Steel, zinc+ white
      atmospheric-corrosivity category
      C3/C4
      height
      22 mm
      width
      64 mm
      depth
      300 mm
      product weight
      / set of 100
      market segment
      Small commercial
      Environment
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      ambient air temperature for operation
      -20...90 °C
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.