Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU795289 Image

Range: Wibe Cable Ladders

Fittings

CSU795289

Schneider Electric CSU795289 Image
Range: Wibe Cable Ladders

Fittings

CSU795289

Wibe - Coupling 22 - pre-galvanized - White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Coupling
    range compatibility
    Wibe Wibe Cable Ladders KHZSP cable ladder
    Wibe Wibe Cable Trays W cable tray
    provided equipment
    Screw M6
    Complementary
    condition of use
    Between two modules
    accessory / separate part category
    Mounting and fixing accessory
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    height
    60 mm
    width
    150 mm
    depth
    25 mm
    product weight
    0.021 kg / 1
    Environment
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    standards
    NEMA 20C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.