Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU795287 Image

Range: Wibe Cable Ladders

Supports

CSU795287

Schneider Electric CSU795287 Image
Range: Wibe Cable Ladders

Supports

CSU795287

Wibe - Cantilever arm 30/200 KHZSP - pre-galvanized - White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Cantilever arm
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    accessory / separate part category
    Support accessory
    mounting support
    Wall
    Vertical piece
    adjustment
    Adjustable in height
    fixing mode
    Snap-fitted
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    height
    185 mm
    width
    80 mm
    depth
    484 mm
    product weight
    0.9 kg / 1
    Environment
    ambient air temperature for operation
    -20...90 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.