Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795286 Image

    Range: Wibe Cable ladders

    Supports

    CSU795286

    Schneider Electric CSU795286 Image
    Range: Wibe Cable ladders

    Supports

    CSU795286

    Wibe - Cantilever arm 30/400 KHZSP - pre-galvanized - White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      product or component type
      Cantilever arm
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      accessory / separate part category
      Support accessory
      mounting support
      Wall
      Vertical piece
      adjustment
      Adjustable in height
      fixing mode
      Snap-fitted
      material
      Steel, pre-galvanized white
      atmospheric-corrosivity category
      C2
      height
      185 mm
      width
      80 mm
      depth
      384 mm
      product weight
      1.2 kg / 1
      Environment
      ambient air temperature for operation
      -20...90 °C
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.